chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S30SP6RQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
S30SP6RQ
Order ID no. 3033378
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
PNP
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
SEK 1,245.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S30SP6RQ
Item Total
SEK 1,245.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support