chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S30SN6FF200Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
S30SN6FF200Q
Order ID no. 3033368
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
NPN
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
200
Function
Proximity switch
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Proximity switch
Output function
NPN
Max. range (mm)
200
In Stock
Price Group
F3
List Price
SEK 2,152.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S30SN6FF200Q
Item Total
SEK 2,152.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support