chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SMA30PELC W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
SMA30PELC W/30
Order ID no. 3033174
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
9
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
150000
Function
Opposed mode sensor
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
150000
In Stock
List Price
SEK 3,634.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SMA30PELC W/30
Item Total
SEK 3,634.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support