chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30AW3FF200 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T30AW3FF200
Order ID no. 3032490
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
200
Function
Proximity switch
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
200
In Stock
List Price
SEK 2,412.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T30AW3FF200
Item Total
SEK 2,412.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support