chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q25AW3RQ1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q25AW3RQ1
Order ID no. 3031972
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
30 x 25 x 62.7 mm
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
SEK 1,555.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q25AW3RQ1
Item Total
SEK 1,555.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support