chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S18AW3FF100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18AW3FF100
Order ID no. 3030328
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Cable
Switching element function
NO contact
Output function
Relay output
Housing material
Plastic
Function
Proximity switch
Cable length (m)
2
Housing quality
Thermoplastic material
Construction size
M18 x 1
Max. range (mm)
100
Light type
IR
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
100
In Stock
Price Group
F3
List Price
SEK 2,456.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S18AW3FF100
Item Total
SEK 2,456.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support