chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM2A31RLQDP | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM2A31RLQDP
Order ID no. 3029555
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Relay output
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
30000
Function
Opposed mode sensor
Construction size
66 x 12.2 x 30.7 mm
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
30000
In Stock
Price Group
F3
List Price
SEK 2,201.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SM2A31RLQDP
Item Total
SEK 2,201.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support