chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SM312CVQDP | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM312CVQDP
Order ID no. 3029541
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Plastic
Function
Proximity switch
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
53.3 x 12.3 x 30.7 mm
Max. range (mm)
16
Light type
Red
Focal distance (mm)
16
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
16
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312CVQDP
In Stock
Price Group
F3
List Price
SEK 2,140.00
Item Total
SEK 2,140.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support