chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM312C2QD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM312C2QD
Order ID no. 3027444
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
43
Function
Proximity switch
Focal distance (mm)
43
Light type
IR
Construction size
71.3 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
43
In Stock
Price Group
F3
List Price
SEK 2,412.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312C2QD
Item Total
SEK 2,412.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support