chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM312FQD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
SM312FQD
Order ID no. 3026836
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
IR
Construction size
71.3 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
SEK 2,107.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312FQD
Item Total
SEK 2,107.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support