chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SM31EQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31EQD
Order ID no. 3026835
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Connector
Housing material
Plastic
Function
Opposed mode sensor
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
71.3 x 12.3 x 30.7 mm
Max. range (mm)
3000
Light type
IR
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
SEK 1,204.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SM31EQD
Item Total
SEK 1,204.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support