chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TM18VN6DVQ8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
TM18VN6DVQ8
Order ID no. 3018036
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Connection programmable
Output function
NPN
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
500
Function
Proximity switch
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
500
In Stock
Group
F3
List Price
SEK 1,425.00
Item Total
SEK 1,425.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
TM18VN6DVQ8
Contact Support