chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BIM-UNT-AP6X/S1160 7M | TURCK - Your Global Automation Partner
Magnetic Field Sensor
BIM-UNT-AP6X/S1160 7M
Order ID no. 4685932
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
7
Cable color
Gray
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Operating voltage
DC
Construction size
28 x 5 x 6 mm
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Key Features
Electrical connection
Cable
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
PNP
In Stock
List Price
SEK 949.00
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AP6X/S1160 7M
Item Total
SEK 949.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support