chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
BIM-NST-AN6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-NST-AN6X-H1141
Order ID no. 4685500
In Stock
Price Group
E1
List Price
SEK 863.00
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Operating voltage
DC
Construction size
28 x 17 x 14 mm
Cylindrical design
T-groove cylinder, Dovetail cylinder, grooved, Profile cylinder
Key Features
Electrical connection
Connector
Cylindrical design
T-groove cylinder, Dovetail cylinder, grooved, Profile cylinder
Output function
NPN
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-NST-AN6X-H1141
Item Total
SEK 863.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support