chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LI500P0-Q25LM0-ELIUPN8X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI500P0-Q25LM0-ELIUPN8X3-H1151
Order ID no. 1590606
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP/NPN, analog output
Design
Profile
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Measuring principle
Inductive
Operating voltage
DC
Measuring range (mm)
500
Measuring range
500…0.0 mm
Key Features
Communication protocol
IO-Link
Electrical connection
Connector
Measuring range (mm)
500
Output function
PNP/NPN, analog output
In Stock
Price Group
F1
List Price
SEK 7,105.00
Item Total
SEK 7,105.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
LI500P0-Q25LM0-ELIUPN8X3-H1151
Contact Support