chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LI400P0-Q25LM0-HESG25X3-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI400P0-Q25LM0-HESG25X3-H1181
Order ID no. 1590204
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Profile
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Measuring principle
Inductive
Operating voltage
DC
Measuring range (mm)
400
Measuring range
400…0.0 mm
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range (mm)
400
In Stock
Price Group
F1
List Price
SEK 7,529.00
home
Turck-Shop
Sensors
Linear Position Sensors
LI400P0-Q25LM0-HESG25X3-H1181
Item Total
SEK 7,529.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support