chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LTX6000M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX6000M-F10-LI0-X3-H1151
Order ID no. 1540329
In Stock
List Price
SEK 35,751.00
home
Home
Loading...
Technical Data
Protection class
IP68
Output function
Analog output
Design
Rod
Medium
liquids
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetostrictive
Operating voltage
DC
Measuring range (mm)
6000
Measuring range
6000…0.0 mm
Measuring range (mm)
6000 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
6000
Output function
Analog output
Item Total
SEK 35,751.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
LTX6000M-F10-LI0-X3-H1151
Contact Support