chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LTX1700M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX1700M-F10-LI0-X3-H1151
Order ID no. 1540315
In Stock
Price Group
B1
List Price
SEK 13,824.00
home
Home
Loading...
Technical Data
Protection class
IP68
Output function
Analog output
Design
Rod
Medium
liquids
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetostrictive
Operating voltage
DC
Measuring range (mm)
1700
Measuring range
1700…0.0 mm
Measuring range (mm)
1700 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
1700
Output function
Analog output
Item Total
SEK 13,824.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Level Sensors
LTX1700M-F10-LI0-X3-H1151
Contact Support