chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LTX950M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX950M-F10-LI0-X3-H1151
Order ID no. 1540300
home
Home
Loading...
Technical Data
Protection class
IP68
Output function
Analog output
Design
Rod
Medium
liquids
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetostrictive
Operating voltage
DC
Measuring range (mm)
950
Measuring range
950…0.0 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
950
Output function
Analog output
home
Turck-Shop
Sensors
Linear Position Sensors
LTX950M-F10-LI0-X3-H1151
In Stock
List Price
SEK 11,755.00
Item Total
SEK 11,755.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support