chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-1000-60-9D16B-CA
Order ID no. 100049463
In Stock
Group
G1
List Price
SEK 17,452.00
Item Total
SEK 17,452.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP69K
Design
Draw Wire
Communication protocol
CANopen
Electrical connection
Cable
Housing material
Aluminum/plastic
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Potentiometer
Operating voltage
DC
Key Features
Communication protocol
CANopen
Electrical connection
Cable
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-1000-60-9D16B-CA