chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DWE-25000-135-105-9E43B-B3M12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-25000-135-105-9E43B-B3M12
Order ID no. 100049451
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Draw Wire
Communication protocol
PROFINET
Electrical connection
Connector
Connector type
3 x M12
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Optical
Key Features
Communication protocol
PROFINET
Electrical connection
Connector
In Stock
Group
B1
List Price
SEK 27,923.00
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-25000-135-105-9E43B-B3M12
Item Total
SEK 27,923.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support