chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-15000-135-116-7A-H1151
Order ID no. 100049417
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output
Design
Draw Wire
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Operating voltage
DC
Output type
Analog
Key Features
Electrical connection
Connector
Output function
Analog output
In Stock
Group
B1
List Price
SEK 23,847.00
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-15000-135-116-7A-H1151
Item Total
SEK 23,847.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support