chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DWE-500-70-190-IOL32B-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-500-70-190-IOL32B-H1141
Order ID no. 100049346
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Draw Wire
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Key Features
Communication protocol
IO-Link
Electrical connection
Connector
In Stock
Group
B1
List Price
SEK 10,596.00
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-500-70-190-IOL32B-H1141
Item Total
SEK 10,596.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support