chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-500-70-04-2H1250-H1181
Order ID no. 100049326
In Stock
Group
B1
List Price
SEK 7,754.00
Item Total
SEK 7,754.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-500-70-04-2H1250-H1181
Technical Data
Protection class
IP65
Output function
Push-Pull/HTL
Design
Draw Wire
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Optical
Operating voltage
DC
Output type
Incremental
Key Features
Electrical connection
Connector
Output function
Push-Pull/HTL
Contact Support