chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DF-G3IR-PD-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
DF-G3IR-PD-Q5
Order ID no. 3087659
home
Home
Loading...
Technical Data
Protection class
IP50
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x NO contact
Output function
PNP
Housing material
Plastic
Function
Fiber optic sensor
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
79.3 x 10 x 33 mm
Detection type
contactless, medium contact
Medium
liquids, Bulk goods
Measuring principle
Optical
Light type
IR
Key Features
Output function
PNP
In Stock
Price Group
F3
List Price
SEK 3,078.00
home
Turck-Shop
Sensors
Level Sensors
DF-G3IR-PD-Q5
Item Total
SEK 3,078.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support