chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Plastic Fiber
PBT26UM6M.1
Order ID no. 3065942
In Stock
Group
F3
List Price
SEK 1,195.00
Item Total
SEK 1,195.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Level Sensors
PBT26UM6M.1
Technical Data
Protection class
IP67
Function accessories for
Photoelectric sensors
Design
Threaded barrel
Medium
liquids
Detection type
contactless
Housing material
Plastic
Housing quality
PE
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Measuring principle
Optical
Function
Diffuse mode sensor
Accessory type
Plastic fiber