chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PBE415UTMLLPHT1 | TURCK - Your Global Automation Partner
Plastic Fiber
PBE415UTMLLPHT1
Order ID no. 3056144
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
105
Design
Circular
Housing material
Plastic
Function
Diffuse mode sensor
Housing quality
PE
Construction size
Ø 0.0 mm
Detection type
medium contact
Medium
liquids
Measuring principle
Optical
Media temperature min. (°C)
-30
Media temperature max. (°C)
105
Accessory type
Plastic fiber
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
SEK 8,053.00
home
Turck-Shop
Sensors
Level Sensors
PBE415UTMLLPHT1
Item Total
SEK 8,053.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support