chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Glass Fiber
BT23SM8
Order ID no. 3017277
In Stock
Group
F3
List Price
SEK 1,818.00
Item Total
SEK 1,818.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Level Sensors
BT23SM8
Technical Data
Protection class
IP67
Function accessories for
Photoelectric sensors
Process connection
M8 × 1 male thread
Medium
liquids, Bulk goods
Detection type
contactless
Housing material
Stainless steel
Ambient temperature min. (°C)
-140
Ambient temperature max. (°C)
249
Measuring principle
Optical
Function
Diffuse mode sensor
Accessory type
Glass fiber
Key Features
Process connection
M8 × 1 male thread