chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI20-Q14-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-Q14-AP6X2
Order ID no. 4690205
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Rectangular
Mounting conditions
Non-flush
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Cable length (m)
2
Housing quality
PBT-GF30-V0
Construction size
52 x 30 x 14 mm
Rated switching distance (mm)
20
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
SEK 621.00
home
Turck-Shop
Sensors
Inductive Sensors
NI20-Q14-AP6X2
Item Total
SEK 621.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support