chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI15-S30-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-S30-AN6X
Order ID no. 46593
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
15
In Stock
List Price
SEK 1,098.00
home
Turck-Shop
Sensors
Inductive Sensors
NI15-S30-AN6X
Item Total
SEK 1,098.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support