chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI10-P18SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-P18SK-AP6X
Order ID no. 46567
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M18 x 1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 1,141.00
home
Turck-Shop
Sensors
Inductive Sensors
NI10-P18SK-AP6X
Item Total
SEK 1,141.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support