chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI5-G18SK-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-G18SK-AN6X
Order ID no. 46421
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M18 x 1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
SEK 1,151.00
home
Turck-Shop
Sensors
Inductive Sensors
BI5-G18SK-AN6X
Item Total
SEK 1,151.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support