chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI4U-Q8SE-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI4U-Q8SE-AN6X
Order ID no. 4635809
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Cable color
Gray
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
4
Construction size
40 x 8 x 8 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
4
In Stock
Price Group
E2
List Price
SEK 1,017.00
home
Turck-Shop
Sensors
Inductive Sensors
NI4U-Q8SE-AN6X
Item Total
SEK 1,017.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support