chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI6U-EH6.5-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI6U-EH6.5-AP6X
Order ID no. 4631500
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
6
Construction size
Ø 6.5 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
6
In Stock
Price Group
E2
List Price
SEK 965.00
home
Turck-Shop
Sensors
Inductive Sensors
NI6U-EH6.5-AP6X
Item Total
SEK 965.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support