chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI15-M30-AP6X/S120 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-M30-AP6X/S120
Order ID no. 4617210
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
120
Design
Threaded barrel
Mounting conditions
Non-flush
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Metal
Cable length (m)
2
Housing quality
CuZn
Construction size
M30 x 1.5
Rated switching distance (mm)
15
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
home
Turck-Shop
Sensors
Inductive Sensors
NI15-M30-AP6X/S120
In Stock
Price Group
E1
List Price
SEK 1,546.00
Item Total
SEK 1,546.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support