chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI5-EM18D-VP6X/S120 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EM18D-VP6X/S120
Order ID no. 4614900
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
120
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M18 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
List Price
SEK 1,986.00
home
Turck-Shop
Sensors
Inductive Sensors
BI5-EM18D-VP6X/S120
Item Total
SEK 1,986.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support