chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI2-Q6.5-AN6 | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-Q6.5-AN6
Order ID no. 4613520
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Cable color
Gray
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
2
Construction size
20.2 x 17.2 x 6.5 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
SEK 733.00
home
Turck-Shop
Sensors
Inductive Sensors
NI2-Q6.5-AN6
Item Total
SEK 733.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support