chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI5-M08KK-AP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-M08KK-AP6X-V1131
Order ID no. 4602946
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M8 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
SEK 1,172.00
home
Turck-Shop
Sensors
Inductive Sensors
NI5-M08KK-AP6X-V1131
Item Total
SEK 1,172.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support