chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI3-M08-AN6X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-M08-AN6X-H1341
Order ID no. 4602915
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
3
Construction size
M8 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
3
home
Turck-Shop
Sensors
Inductive Sensors
BI3-M08-AN6X-H1341
In Stock
Price Group
E1
List Price
SEK 1,033.00
Item Total
SEK 1,033.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support