chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-M08-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-M08-AP6X
Order ID no. 4602910
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Cable color
Gray
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
3
Construction size
M8 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
3
home
Turck-Shop
Sensors
Inductive Sensors
BI3-M08-AP6X
In Stock
Group
E1
List Price
SEK 901.00
Item Total
SEK 901.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support