chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI1U-EH04-AP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1U-EH04-AP6X
Order ID no. 4602112
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
1
Construction size
Ø 4 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
1
In Stock
Price Group
E2
List Price
SEK 1,061.00
home
Turck-Shop
Sensors
Inductive Sensors
BI1U-EH04-AP6X
Item Total
SEK 1,061.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support