chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI10-QN26-AD4X-0.15XOR-RS4.23/S100-S1589 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI10-QN26-AD4X-0.15XOR-RS4.23/S100-S1589
Order ID no. 4470228
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
100
Design
Rectangular
Mounting conditions
Flush
Electrical connection
Cable with connector
Operating voltage
DC
Switching element function
NO contact
Output function
2-wire
Housing material
Plastic
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
PBT-GF30-V0
Cable color
Orange
Construction size
43 x 26 x 26 mm
Rated switching distance (mm)
10
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 2,012.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10-QN26-AD4X-0.15XOR-RS4.23/S100-S1589
Item Total
SEK 2,012.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support