chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI12-M30-AD4X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI12-M30-AD4X-H1141
Order ID no. 4417041
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Threaded barrel
Mounting conditions
Flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
2-wire
Housing material
Metal
Connector type
M12 × 1
Housing quality
CuZn
Construction size
M30 x 1.5
Rated switching distance (mm)
12
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
12
In Stock
Price Group
E1
List Price
SEK 1,136.00
home
Turck-Shop
Sensors
Inductive Sensors
BI12-M30-AD4X-H1141
Item Total
SEK 1,136.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support