chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI4-M12-AD4X | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-M12-AD4X
Order ID no. 44052
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
4
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
SEK 946.00
home
Turck-Shop
Sensors
Inductive Sensors
NI4-M12-AD4X
Item Total
SEK 946.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support