chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI10-P18SK-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-P18SK-Y1X
Order ID no. 40361
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M18 x 1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 747.00
home
Turck-Shop
Sensors
Inductive Sensors
NI10-P18SK-Y1X
Item Total
SEK 747.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support