chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI10-G30SK-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-G30SK-Y1X
Order ID no. 40220
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M30 x 1.5
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 1,008.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10-G30SK-Y1X
Item Total
SEK 1,008.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support