chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI10-EM30-Y1X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EM30-Y1X-H1141
Order ID no. 4020205
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M30 x 1.5
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 1,065.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10-EM30-Y1X-H1141
Item Total
SEK 1,065.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support