chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI10-G18SK-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-G18SK-Y1X
Order ID no. 40161
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M18 x 1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 890.00
home
Turck-Shop
Sensors
Inductive Sensors
NI10-G18SK-Y1X
Item Total
SEK 890.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support