chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI5-EG18SK-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EG18SK-Y1X
Order ID no. 4012060
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M18 x 1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
SEK 987.00
home
Turck-Shop
Sensors
Inductive Sensors
BI5-EG18SK-Y1X
Item Total
SEK 987.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support