chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI2-K08Q-0.095/0.11-BDS-2AP6X3-H1141/S34 | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-K08Q-0.095/0.11-BDS-2AP6X3-H1141/S34
Order ID no. 1650124
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Monitoring Kit for Spanners
Mounting conditions
Non-flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Cable length (m)
0.095
Connector type
M12 × 1
Housing quality
Trogamit
Cable color
Gray
Rated switching distance (mm)
1.2
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
1.2
home
Turck-Shop
Sensors
Inductive Sensors
NI2-K08Q-0.095/0.11-BDS-2AP6X3-H1141/S34
In Stock
Price Group
E1
List Price
SEK 1,889.00
Item Total
SEK 1,889.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support